Magnetic field tester

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VC-8328615

Part Number
VC-8328615
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

355.27 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Power supply (details) 9 V battery or 9 Vdc adapter Product size (width)(mm) 68 Product size (length)(mm) 198
Product type Magnetic field tester Weight(g) 275 Display (details) 52 x 38 mm (dual function LCD display)
Frequency range(Hz) 50 / 60 Magnetic flux density(T) 3

This page is Magnetic field tester, part number VC-8328615.
You can find the detail information about specifications and dimensions on part number VC-8328615.

Tech Support