Display (thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

IR 230

Part Number
IR 230
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.55 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Accuracy (details)(%) ±2 °C or 2 Accuracy (+/-) °C(°C) 2
Basic accuracy (+/-)(%) 2 Calibration service 3 appropriate calibration values in the measuring range of the respective device (-20;0; +60 °C) Display (thermometer) 1:1
Emission level (max.) 0.95 Emission level (min.) 0.95 Emissivity 0.95 fix
Max. temperature(°C) +250 Min. temperature(°C) -35 Pick-up time (details)(s) < 1
Power supply (details) CR2023 button cell Probe thermometer features Pyrometer Product size (height)(mm) 75
Product size (depth)(mm) 20 Product size (width)(mm) 40 Product type IR thermometer
Reading range - temperature(°C) -35 to +250 Resolution (temperature)(°C) 0.1 Weight(g) 25

This page is Display (thermometer, part number IR 230.
You can find the detail information about specifications and dimensions on part number IR 230.

Tech Support