Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
VC-8307390 |
VC-8603630 |
VC-8603635 |
VC-8603640 |
VC-8603645 |
VC-8603655 |
VC-8603665 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (Ø) (mm) | Calibrated to | Pick-up time (details) (s) | Probe length (mm) | Product size (length) (mm) | Sensor type | Temperature reading range | Temperature reading range (max.) (°C) | Temperature reading range (min.) (°C) | Weight (g) | Connector (testing equipment) | Pick-up time (details) | Temperature reading accuracy (°C) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.41 € | 1 | Available | 3 Days | 3.5 | Manufacturer's standards (no certificate) | - | 133 | - | K | -100 up to 300 °C | 300 | -100 | 30 | Heating element connector | - | 2.5 | |
50.93 € | 1 | Available | 3 Days | 3 | Manufacturer's standards (no certificate) | 2 | 100 | 170 | Pt1000 | -70 up to 250 °C | 250 | -70 | 39.0 | - | - | 0.3 | |
60.69 € | 1 | Available | 3 Days | 3 | Manufacturer's standards (no certificate) | 2 | 100 | 170 | Pt1000 | -70 up to 250 °C | 250 | -70 | 39.0 | - | - | 0.1 | |
60.69 € | 1 | Available | 3 Days | 1.5 | Manufacturer's standards (no certificate) | 1 | 100 | 170 | Pt1000 | -70 up to 250 °C | 250 | -70 | 39.0 | - | - | 0.3 | |
84.96 € | 1 | Available | 3 Days | 1.5 | Manufacturer's standards (no certificate) | - | 100 | 170 | Pt1000 | -70 up to 250 °C | 250 | -70 | 39.0 | - | 1 s | 0.15 | |
71.55 € | 1 | Available | 3 Days | 1.5 | Manufacturer's standards (no certificate) | 1 | 100 | 137 | Pt1000 | -70 up to 250 °C | 250 | -70 | 15.0 | - | - | 0.15 | |
62.87 € | 1 | Available | 3 Days | 3 | - | - | 120 | 170 | Pt1000 | -70 up to 400 °C | 400 | -70 | 45.0 | - | 10 s | 0.3 |
Loading...
Product type | Needle probe |
---|
Configure
Basic Attributes
Product size (Ø)(mm)
Calibrated to
Pick-up time (details)(s)
Probe length(mm)
Product size (length)(mm)
Sensor type
Temperature reading range
Temperature reading range (max.)(°C)
Temperature reading range (min.)(°C)
Weight(g)
Connector (testing equipment)
Pick-up time (details)
Temperature reading accuracy(°C)
Filter by standard shipping days
Optional Attributes