Thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1991092-BP
1991094-BP
1991095-BP
1991096-BP
1991097-BP
1991098-BP
1991099-BP
1991100-BP
1991101-BP
1991102-BP
1991106-BP
1991107-BP
1991108-BP
2100791-BP
2100792-BP
2100793-BP
2100794-BP
2100795-BP
2100796-BP
2100797-BP
2100798-BP
2100799-BP
2100800-BP
2100801-BP
2100802-BP
2100918-BP
2100919-BP
2100920-BP
2100921-BP
2100922-BP
2100923-BP
2100924-BP
2100925-BP
2100926-BP
2100927-BP
2100928-BP
2100929-BP
DT 8820
VC-8252880
VC-8603570
VC-8603575
VC-8603580
VC-8603585
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Calibrated to Accuracy (+/-) °C
(°C)
Basic accuracy (+/-)
(%)
Max. temperature
(°C)
Min. temperature
(°C)
Power supply Power supply (details) Probe length
(mm)
Probe thermometer features Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Resolution (temperature)
(°C)
Response time
(s)
Sensor type Temperature range
(°C)
Type (manufacturer type) Weight
(g)
Basic accuracy
(%)
Display (details)

163.96 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM-100 + TG-400130--

180.36 €

1 Available 3 Days Manufacturer's standards (no certificate)0.10.1250-70AA battery (2x). included--IP65108-54280.1-fitted|Pt1000-PTM-110 + TG-400130--

163.96 €

1 Available 3 Days Manufacturer's standards (no certificate)0.10.1250-70AA battery (2x). included--IP65108-54280.1-fitted|Pt1000-PTM-120 + TG-400130--

218.63 €

1 Available 3 Days Manufacturer's standards (no certificate)0.10.1250-70AA battery (2x). included--IP65108-54280.1-fitted|Pt1000-PTM-130 + TG-400130--

147.05 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM 100 + TPT-200130--

169.43 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM 100 + TPT-201130--

153.03 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM 100 + TPT-202130--

174.89 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM 100 + TPT-203130--

153.03 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM 100 + TPT-204130--

196.75 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM 100 + TPT-205130--

174.89 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM 100 + TPT-207130--

158.49 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM 100 + TPT-208130--

174.89 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM 100 + TPT-209130--

60.69 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-110-34-541640.12detachable|K-K101 + TP 301180--

69.37 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-133-34-541640.12detachable|K-K101 + TP 203180--

60.69 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-218-34-541640.12detachable|K-K101 + TP 201180--

58.53 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)---34-541640.12detachable|K-K101 + TP 202180--

71.55 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-115-34-541640.12detachable|K-K101 + TP 204180--

62.87 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-265-34-541640.12detachable|K-K101 + TP 205180--

98.04 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-165-34-541640.12detachable|K-K101 + TP 302180--

84.96 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-219-34-541640.12detachable|K-K101 + TP 206180--

91.49 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-110-34-541640.12detachable|K-K101 + TP 207180--

69.37 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)---34-541640.12detachable|K-K101 + TP 300180--

71.55 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-151-34-541640.12detachable|K-K101 + TP 200180--

78.43 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-225-34-541640.12detachable|K-K101 + TP 208180--

65.03 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-110-34-541640.12detachable|K-K102 + TP 301180--

67.20 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-133-34-541640.12detachable|K-K102 + TP 203180--

65.03 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-218-34-541640.12detachable|K-K102 + TP 201180--

56.36 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)---34-541640.12detachable|K-K102 + TP 202180--

78.43 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-115-34-541640.12detachable|K-K102 + TP 204180--

69.37 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-265-34-541640.12detachable|K-K102 + TP 205180--

104.57 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-165-34-541640.12detachable|K-K102 + TP 302180--

78.43 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-219-34-541640.12detachable|K-K102 + TP 206180--

100.21 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-110-34-541640.12detachable|K-K102 + TP 207180--

76.24 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)---34-541640.12detachable|K-K102 + TP 300180--

78.43 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-151-34-541640.12detachable|K-K102 + TP 200180--

100.21 €

1 Available 3 Days Manufacturer's standards (no certificate)10.3+1370-2009 V battery (1x)-225-34-541640.12detachable|K-K102 + TP 208180--

114.37 €

1 Available 3 Days Manufacturer's standards (no certificate)13+750-209 V battery (1x)9 V battery pack-4-in-1 multifunction environmental tester85308530-1detachable|K|K-type-20 to +50 °C (devices) / -20 to +750 °C (K-type)DT 8820250± 3-

89.32 €

1 Available 3 Days Manufacturer's standards (no certificate)2-1370-200AAA battery (3x). included-150-170-36590.1-detachable|K-K300330-LCD

114.37 €

1 Available 27 Days Manufacturer's standards (no certificate)0.10.1450-200AA battery (2x). included--IP65108-54280.1-detachable|Pt1000-PTM-100130-3-line. with backlight. protected by unbreakable disc. overhead display at the push of a button.

130.71 €

1 Available 3 Days Manufacturer's standards (with certificate)0.10.1250-70AA battery (2x). included--IP65108-54280.1-fitted|Pt1000-PTM-110130-3-line. with backlight. protected by unbreakable disc. overhead display at the push of a button.

130.71 €

1 Available 3 Days Manufacturer's standards (no certificate)0.10.1250-70AA battery (2x). included--IP65108-54280.1-fitted|Pt1000-PTM-120130-3-line. with backlight. protected by unbreakable disc. overhead display at the push of a button.

169.43 €

1 Available 3 Days Manufacturer's standards (no certificate)0.10.1250-70AA battery (2x). included--IP65108-54280.1-fitted|Pt1000-PTM-130130-3-line. with backlight. protected by unbreakable disc. overhead display at the push of a button.

Loading...

  1. 1

Basic information

Product type Thermometer

Tech Support