USB IR Thermometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1599564
1599565
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Basic accuracy (+/-)
(%)
Max. temperature
(°C)

218.63 €

1 Available 3 Days 0.51200

273.28 €

1 Available 3 Days 1.52200

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Accuracy (+/-) °C(°C) 1.5 Display (thermometer) 50:1
Emission level (max.) 1 Emission level (min.) 0.1 Emissivity 0.1 ~ 1.0
Min. temperature(°C) -50 Power supply 9 V battery (1x). included Probe thermometer features Pyrometer
Product size (height)(mm) 204 Product size (depth)(mm) 155 Product size (width)(mm) 52
Product type IR thermometer Resolution (temperature)(°C) 0.1 Weight(g) 320
Power supply (details)(V) 9 Response time(ms) 150

Tech Support