Surface Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TP-30
VC-8305750
VC-8307385
VC-8307400
VC-8307410
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (Ø)
(mm)
Calibrated to Pick-up time (details)
(s)
Probe length
(mm)
Product size (length)
(mm)
Temperature reading range Temperature reading range (max.)
(°C)
Temperature reading range (min.)
(°C)
Weight
(g)
Connector (testing equipment) Temperature reading accuracy
(°C)

39.64 €

1 Available 3 Days 15-5-115-40 up to +400 °C+400-40-TE mini I/O connector± 2.5

24.48 €

1 Available 3 Days 4Manufacturer's standards (no certificate)-265--100 up to 300 °C300-10030Heating element connector2.5

46.60 €

1 Available 3 Days 3.5Manufacturer's standards (no certificate)-165-0 up to 250 °C2500200.0Heating element connector2.5

31.07 €

1 Available 3 Days 6.4Manufacturer's standards (no certificate)-219--100 up to 400 °C400-100200.0Heating element connector2.5

42.27 €

1 Available 3 Days 4.8Manufacturer's standards (no certificate)-110--100 up to 300 °C300-100200.0Heating element connector2.5

Loading...

  1. 1

Basic information

Product type Surface probe Sensor type K

Tech Support