Air Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VC-8252875
VC-8307380
VC-8307395
VC-8603660
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (Ø)
(mm)
Pick-up time (details)
(s)
Probe length
(mm)
Product size (length)
(mm)
Sensor type Temperature reading range Temperature reading range (max.)
(°C)
Temperature reading range (min.)
(°C)
Weight
(g)
Cable length
(m)
Connector (testing equipment) Temperature reading accuracy
(°C)

20.23 €

1 Available 3 Days 3.5-218-K-100 up to 300 °C300-10030-Heating element connector2.5

8.93 €

1 Available 3 Days 0.32---K0 up to 250 °C250020.01Heating element connector2.5

36.43 €

1 Available 3 Days 6.4-115-K-100 up to 600 °C600-100200.01Heating element connector2.5

56.36 €

1 Available 3 Days 315100170Pt1000-70 up to 250 °C250-7039.0--0.3

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Air probe

Tech Support