Immersion Probe

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VC-8252845
VC-8307405
VC-8603620
VC-8603625
VC-8603670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (Ø)
(mm)
Pick-up time (details)
(s)
Probe length
(mm)
Product size (length)
(mm)
Sensor type Temperature reading range Temperature reading range (max.)
(°C)
Temperature reading range (min.)
(°C)
Weight
(g)
Connector (testing equipment) Temperature reading accuracy
(°C)

23.41 €

1 Available 3 Days 4-151-K-100 up to +300 °C+300-10030Heating element connector2.5

43.35 €

1 Available 3 Days 6.4-225-K-100 up to 1000 °C1000-100200.0Heating element connector2.5

69.37 €

1 Available 3 Days 32100170Pt1000-70 up to 250 °C250-7039.0-0.3

58.53 €

1 Available 3 Days 32100170Pt1000-70 up to 250 °C250-7039.0-0.1

56.36 €

1 Available 3 Days 32100170Pt1000-70 up to 250 °C250-7039.0-0.3

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Immersion probe

Tech Support