Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
5TE6801
Colour | Grey | Product type | DIN rail mains socket with cover | Type (manufacturer type) | 5TE6801 |
---|---|---|---|---|---|
No. of partitions | 2.5 | Operating voltage(V AC) | 250 | Rated voltage(V AC) | 250 |
Test current(A) | 16 | Type | With folding cover |
This page is DIN rail mains socket with cover, part number 5TE6801.
You can find the detail information about specifications and dimensions on part number 5TE6801.