Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
8MF10452GE30
Material | Steel | Product size (height)(mm) | 2000 | Product size (width)(mm) | 400 |
---|---|---|---|---|---|
Product size (length)(mm) | 400 | Product type | Corner enclosure frame | Type (manufacturer type) | 8MF 1045-2 GE 30 |
This page is Corner enclosure frame Steel, part number 8MF10452GE30.
You can find the detail information about specifications and dimensions on part number 8MF10452GE30.
Configure
Basic Attributes
Optional Attributes