Diagonal Compact Fan

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

9694330091

Part Number
9694330091
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.83 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Air flow rate(m³/h) 280 Material Plastic Max. current consumption(mA) 850
Max. temperature(°C) 65 Min. temperature(°C) -20 Noise emission (max.)(dB) 61
Nominal voltage(V) 24 Power(W) 20.5 Product size (height)(mm) 38
Product size (width)(mm) 119 Product size (length)(mm) 119 Product type Diagonal compact fan
Rotational speed(rpm) 6000 Type (manufacturer type) DV4114N Type of bearing Ball bearing

This page is Diagonal Compact Fan, part number 9694330091.
You can find the detail information about specifications and dimensions on part number 9694330091.

Tech Support