Magnetic Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1592ETM

Part Number
1592ETM
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.37 €

1 Available 18 Days

Loading...

  1. 1

Basic information

Material Magnet Product size (height)(mm) 1 Product size (width)(mm) 76
Product size (length)(mm) 76 Product type Magnetic tape RoHS-compliant Yes
Type (manufacturer type) 1592ETM

This page is Magnetic Tape, part number 1592ETM.
You can find the detail information about specifications and dimensions on part number 1592ETM.

Tech Support