Keypad Holder

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RKBM19BK1

Part Number
RKBM19BK1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

206.97 €

1 Available 18 Days

Loading...

  1. 1

Basic information

Colour Black Compatible with (details) 48.26 cm (19") Material Steel
Product size (height)(mm) 133 Product size (width)(mm) 483 Product size (length)(mm) 597
Product type Keypad holder RoHS-compliant Yes Type (manufacturer type) RKBM19BK1

This page is Keypad Holder, part number RKBM19BK1.
You can find the detail information about specifications and dimensions on part number RKBM19BK1.

Tech Support