Case Mount【2 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

M795

Part Number
M795
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

12.60 €

2 Pieces Per Package

1 pack Available 35 Days

Loading...

  1. 1

Basic information

Colour Grey Material Plastic Product size (height)(mm) 20
Product size (width)(mm) 10 Product size (length)(mm) 122 Product type Cable mount
RoHS-compliant Yes Type (manufacturer type) M795

This page is Case Mount, part number M795.
You can find the detail information about specifications and dimensions on part number M795.

Tech Support