SMA reverse polarity connector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1372236

Part Number
1372236
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2.05 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Cable category RG 58 Cable diameter(mm) 3.1 Connection (components) Crimp
Connector type Plug. straight Impedance (integer)(Ω) 50 Manufacturer part # 1372236
Material (details) Brass. gold plated Product type SMA reverse polarity connector RoHS-compliant Yes
Type (manufacturer type) SMA-JC-RG 58-1

This page is SMA reverse polarity connector, part number 1372236.
You can find the detail information about specifications and dimensions on part number 1372236.

Tech Support