Thermo-Hygrometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
0560 0610
0560 6082
0560 6351
0563 6352
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Humidity measuring range (lower limit)
(%)
Humidity measuring range (upper limit)
(%)
Power supply Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Weight
(g)
Accuracy (+/-) °C
(°C)
Display (details) Environmental testing features Humidity reading range Humidity reading accuracy
(%)
Humidity reading range (max.)
(RH)
Humidity reading range (min.)
(RH)
Humidity reading accuracy
(RH)
Humidity reading range
(RH)
Interface(s) Interfaces (components) Max. temperature
(°C)
Min. temperature
(°C)
Power supply (details) Reading range - temperature
(°C)

195.68 €

1 Available 3 Days --AA battery (2x)2546119900.5LCDDew point/mould detector0 -100 % RH± 2.5 rH10002.5---+50-102 micro batteries (AAA)-10 to +50

163.96 €

1 Available 3 Days 10989 V battery (1x)89120401680.5-Dew point/mould detector-± 3 rF9822|± 22 - 98--+70-109 V battery pack-10 to +70

451.47 €

1 Available 3 Days --AA battery (3x)4674225428--Dew point/mould detector0 - 100%rF-1000--InfraredInfrared+1370-2003 x Mignon batteries (AA)-200 to +1370

646.05 €

1 Available 3 Days --AA battery (3x)115165310860--Data logging function0 - 100%rH-1000--Infrared|USBInfrared|USB+1370-2003 x Mignon batteries (AA)-200 to +1370

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Product type Hygrometer Calibration service 2 appropriate calibration values in the measuring range of the respective device (11.3; 75.3% RH at 25 °C)
Calibration range Humidity

Tech Support