Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PLCC28SMDR |
PLCC68SMDR |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Number of pins | Product size (width) (mm) | Product size (length) (mm) | Type | |
---|---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | 28 | 17.78 | 17.78 | PLCC 28 smdr | |
2.05 € | 1 | Available | 3 Days | 68 | 30.82 | 30.82 | PLCC 68 smdr |
Loading...
Contact spacing(mm) | 1.27 | Material | Polyphenylene sulfide | Max. temperature(°C) | 105 |
---|---|---|---|---|---|
Min. temperature(°C) | -55 | Product type | SMD IC socket |