Built-in pin strip (standard) PH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B2B-PH-SM4-TB (LF)(SN)
B3B-PH-SM4-TB (LF)(SN)
B4B-PH-SM4-TB (LF)(SN)
B5B-PH-SM4-TB (LF)(SN)
B6B-PH-SM4-TB (LF)(SN)
B7B-PH-SM4-TB (LF)(SN)
B11B-PH-K-S (LF)(SN)
B13B-PH-K-S (LF)(SN)
B14B-PH-K-S (LF)(SN)
S2B-PH-SM4-TB (LF)(SN)
S3B-PH-SM4-TB (LF)(SN)
S4B-PH-SM4-TB (LF)(SN)
S5B-PH-SM4-TB (LF)(SN)
S6B-PH-SM4-TB (LF)(SN)
S8B-PH-SM4-TB (LF)(SN)
S10B-PH-SM4-TB (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connection (components) Connector orientation Manufacturer part # Pins per row Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.37 €

1 Available 3 Days 2Pin strip. straightSMTPerpendicular (to the PCB)B2B-PH-SM4-TB (LF)(SN)25.55.9B2B-PH-SM4-TB (LF)(SN)

0.40 €

1 Available 16 Days 3Pin strip. straightSMTPerpendicular (to the PCB)B3B-PH-SM4-TB (LF)(SN)35.57.9B3B-PH-SM4-TB (LF)(SN)

0.48 €

1 Available 3 Days 4Pin strip. straightSMTPerpendicular (to the PCB)B4B-PH-SM4-TB (LF)(SN)45.59.9B4B-PH-SM4-TB (LF)(SN)

0.52 €

1 Available 3 Days 5Pin strip. straightSMTPerpendicular (to the PCB)B5B-PH-SM4-TB (LF)(SN)55.511.9B5B-PH-SM4-TB (LF)(SN)

0.60 €

1 Available 3 Days 6Pin strip. straightSMTPerpendicular (to the PCB)B6B-PH-SM4-TB (LF)(SN)65.513.9B6B-PH-SM4-TB (LF)(SN)

0.65 €

1 Available 3 Days 7Pin strip. straightSMTPerpendicular (to the PCB)B7B-PH-SM4-TB (LF)(SN)75.515.9B7B-PH-SM4-TB (LF)(SN)

0.83 €

1 Available 3 Days 11Pin strip. straightPrintPerpendicular (to the PCB)B11B-PH-K-S (LF)(SN)114.523.9B11B-PH-K-S (LF)(SN)

0.99 €

1 Available 3 Days 13Pin strip. straightPrintPerpendicular (to the PCB)B13B-PH-K-S (LF)(SN)134.527.9B13B-PH-K-S (LF)(SN)

1.33 €

1 Available 3 Days 14Pin strip. straightPrintPerpendicular (to the PCB)B14B-PH-K-S (LF)(SN)144.529.9B14B-PH-K-S (LF)(SN)

0.39 €

1 Available 3 Days 2Pin strip. right angleSMTParallel (to the PCB)S2B-PH-SM4-TB (LF)(SN)255.9S2B-PH-SM4-TB (LF)(SN)

0.48 €

1 Available 3 Days 3Pin strip. right angleSMTParallel (to the PCB)S3B-PH-SM4-TB (LF)(SN)357.9S3B-PH-SM4-TB (LF)(SN)

0.53 €

1 Available 3 Days 4Pin strip. right angleSMTParallel (to the PCB)S4B-PH-SM4-TB (LF)(SN)459.9S4B-PH-SM4-TB (LF)(SN)

0.60 €

1 Available 3 Days 5Pin strip. right angleSMTParallel (to the PCB)S5B-PH-SM4-TB (LF)(SN)5511.9S5B-PH-SM4-TB (LF)(SN)

0.67 €

1 Available 3 Days 6Pin strip. right angleSMTParallel (to the PCB)S6B-PH-SM4-TB (LF)(SN)6513.9S6B-PH-SM4-TB (LF)(SN)

0.81 €

1 Available 3 Days 8Pin strip. right angleSMTParallel (to the PCB)S8B-PH-SM4-TB (LF)(SN)8517.9S8B-PH-SM4-TB (LF)(SN)

0.95 €

1 Available 3 Days 10Pin strip. right angleSMTParallel (to the PCB)S10B-PH-SM4-TB (LF)(SN)10521.9S10B-PH-SM4-TB (LF)(SN)

Loading...

  1. 1

Basic information

Board contact surface Tin plated Case material Polyamide Colour Ecru
Connection Crimp Connector contact surface Tin plated Connectors wire-to-board
Contact material Phosphor bronze Contact spacing(mm) 2 Cross section(mm²) 0.05 - 22
Industrial goods No Insulation material Polyamide Material (details) PA 66 UL94V-0
Nominal current(A) 2 Nominal current (details)(A) 2 Nominal voltage (details)(V AC) voltage:100
No. of rows 1 Pin diameter(mm) 0.5 Pin shape Square
Product size (height)(mm) 9.4 Product type Built-in pin strip (standard) RoHS-compliant Yes
Series (connectors) PH Type (misc.) Connector pin strip. straight

Tech Support