Pin enclosure - PCB RCY

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SYR-02TV

Part Number
SYR-02TV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

0.39 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Number of Positions 2 Connector Type Plug. straight Board contact surface Tin plated
Case material Polyamide Colour Ecru Connection (components) Crimp
Connector contact surface Tin plated Connectors board-to-board Contact material Phosphor bronze
Contact spacing(mm) 2.50 Industrial goods No Insulation material Polyamide
Manufacturer part # SYR-02TV Nominal current(A) 3 No. of rows 1
Pin shape Rectangular Pins per row 2 Product type Pin enclosure - PCB
RoHS-compliant Yes Series (connectors) RCY Type (manufacturer type) SYR-02TV

This page is Pin enclosure - PCB RCY, part number SYR-02TV.
You can find the detail information about specifications and dimensions on part number SYR-02TV.

Tech Support