Crimp Contacts For 2.0 MM Pitch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
BWPR-001T-P0.25
BWPT-001T-0.25
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Type (misc.)

0.35 €

1 Available 3 Days BWPR-001T-P0.25BWPR-001T-P0.25Socket crimp contact

0.29 €

1 Available 16 Days BWPT-001T-0.25BWPT-001T-0.25Pin crimp contact

Loading...

  1. 1

Basic information

Number of Positions 1 Connector Type Socket. straight AWG max. 22
AWG (min.) 26 Colour Silver Connection (components) Crimp
Connection Crimp Connector contact surface Tin plated Connectors wire-to-board
Contact material Phosphor bronze Cross section(mm²) 0.13 - 0.33 Cross section (max.)(mm²) 0.33
Industrial goods No IP rating IP67 Material (details) PA 66 UL94V-0
Min. cross section(mm²) 0.13 Nominal current(A) 3 Nominal current (details)(A) 3
Nominal voltage (details)(V AC) 100 No. of rows 1 Pins per row 1
Product size (length)(mm) 15.2 Product type Crimp contact RoHS-compliant Yes
Series (connectors) JWPF

Tech Support