Pin strip (standard) EH

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
B2B-EH-A (LF)(SN)
B3B-EH-A (LF)(SN)
B4B-EH-A (LF)(SN)
B5B-EH-A (LF)(SN)
B6B-EH-A (LF)(SN)
B7B-EH-A (LF)(SN)
B8B-EH-A (LF)(SN)
B10B-EH-A (LF)(SN)
B12B-EH-A (LF)(SN)
S2B-EH (LF)(SN)
S3B-EH (LF)(SN)
S4B-EH (LF)(SN)
S5B-EH (LF)(SN)
S6B-EH (LF)(SN)
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Manufacturer part # Pins per row Type (manufacturer type)

0.24 €

1 Available 3 Days 2Pin strip. straightB2B-EH-A (LF)(SN)2B2B-EH-A (LF)(SN)

0.32 €

1 Available 3 Days 3Pin strip. straightB3B-EH-A (LF)(SN)3B3B-EH-A (LF)(SN)

0.41 €

1 Available 3 Days 4Pin strip. straightB4B-EH-A (LF)(SN)4B4B-EH-A (LF)(SN)

0.49 €

1 Available 11 Days 5Pin strip. straightB5B-EH-A (LF)(SN)5B5B-EH-A (LF)(SN)

0.59 €

1 Available 3 Days 6Pin strip. straightB6B-EH-A (LF)(SN)6B6B-EH-A (LF)(SN)

0.68 €

1 Available 3 Days 7Pin strip. straightB7B-EH-A (LF)(SN)7B7B-EH-A (LF)(SN)

0.71 €

1 Available 3 Days 8Pin strip. straightB8B-EH-A (LF)(SN)8B8B-EH-A (LF)(SN)

0.87 €

1 Available 3 Days 10Pin strip. straightB10B-EH-A (LF)(SN)10B10B-EH-A (LF)(SN)

1.01 €

1 Available 3 Days 10Pin strip. straightB12B-EH-A (LF)(SN)10B12B-EH-A (LF)(SN)

0.25 €

1 Available 3 Days 2Pin strip. right angleS2B-EH (LF)(SN)2S2B-EH (LF)(SN)

0.32 €

1 Available 3 Days 3Pin strip. right angleS3B-EH (LF)(SN)3S3B-EH (LF)(SN)

0.40 €

1 Available 3 Days 4Pin strip. right angleS4B-EH (LF)(SN)4S4B-EH (LF)(SN)

0.51 €

1 Available 3 Days 5Pin strip. right angleS5B-EH (LF)(SN)5S5B-EH (LF)(SN)

0.60 €

1 Available 3 Days 6Pin strip. right angleS6B-EH (LF)(SN)6S6B-EH (LF)(SN)

Loading...

  1. 1

Basic information

Board contact surface Tin plated Colour Ecru Connection (components) Soldering
Connector contact surface Tin plated Connectors wire-to-board Contact material Copper alloy
Industrial goods No Max. temperature(°C) +85 Min. temperature(°C) -25
Nominal current(A) 3 Nominal voltage(V AC) 250 No. of rows 1
Product type Pin strip (standard) RoHS-compliant Yes Series (connectors) EH

Tech Support