Confirmed
  • Type
    • Est. shipping days
      • All
      • Within 3 working days

    Multi-pin Connector Series XH (800187)

    Multi-pin Connector Series XH 800187

    Part number:

    800187
    Clear
      Quantity:
      Loading...

      Part number list

      Number of items
      Part number
      800187

      Number of Positions

      Connector Type

      Board contact surface

      Connection (components)

      Connector orientation

      Contact material

      Manufacturer part #

      Number of pins

      Pin diameter

      (mm)

      Pin shape

      Pins per row

      Product size (length)

      (mm)

      Product type

      Type (manufacturer type)

      Minimum order quantity
      5
      Socket. straight
      -
      -
      -
      Copper alloy
      800187
      5
      -
      -
      5
      14.8
      Socket enclosure - cable
      XHP-5
      1 pieces
      Unit price (excluding VAT)(Unit price including VAT)
      Standard shipping days
      0.19 €
      ( 0.23 € )
      3 working days
      Part number has been confirmed