Rail mounted PSU (DIN)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1SVR427041R0000

Part Number
1SVR427041R0000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

35.84 €

1 3 Days

Loading...

  1. 1

Basic information

Dimension height(mm) 91 Dimension width(mm) 18 Dimension depth(mm) 57.5
Manufacturer part # 1SVR427041R0000 Max. nominal current(A) 0.42 Operating voltage(V) 240
Output voltage(V) 24 Product type Rail mounted PSU (DIN) Type (manufacturer type) CP-D 24/0.42

This page is Rail mounted PSU (DIN), part number 1SVR427041R0000.
You can find the detail information about specifications and dimensions on part number 1SVR427041R0000.

Tech Support