Bell transformer (4AC32140)

Bell transformer 4AC32140

Product Details:

Manufacturer part number: 4AC32140

Brand: SIEMENS

Price: 60.49

Delivery time: 3 Days


Technical Data:

Dimension vertical: 64 mm

Dimension width: 36 mm

Dimension depth: 90 mm

Colour: -

Fitting type (details): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4AC32140

Part Number
4AC32140
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Colour Fitting type (details) Max. nominal current
(A)
Mounting type Nominal current (details)
(A)
Operating voltage
(V/50 Hz)
Output voltage
(V)
Output voltage
(V AC)
Type (misc.)

60.49 €

1 3 Days 643690------8|12|24--

Loading...

  1. 1

Basic information

Operating voltage(V) 230 Product type Bell transformer

This page is Bell transformer, part number 4AC32140.
You can find the detail information about specifications and dimensions on part number 4AC32140.

Variation of this product

Part Number
4AC3208-1
4AC32080
4AC32180
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Dimension depth
(mm)
Colour Fitting type (details) Max. nominal current
(A)
Mounting type Nominal current (details)
(A)
Operating voltage
(V/50 Hz)
Output voltage
(V)
Output voltage
(V AC)
Type (misc.)

47.05 €

1 3 Days ---GreyTop-hat rail1DIN rail1 A/0.62308/ 128|1212+12 V/8 W

41.44 €

1 11 Days 643690------8--

50.41 €

1 11 Days 643690------4|8|12--

Tech Support