Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension vertical (mm) | Dimension width (mm) | Dimension depth (mm) | Ambient temperature (max.) (°C) | Connection (components) | Design type | Efficiency (%) | Input offset voltage (V) | Input voltage (number x voltage) | Mounting type | Output voltage (number x voltage) | Output voltage (min.) (V) | Power (VA) | Protection class | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
100.21 € | 1 | 26 Days | 75 | 68 | 80 | +40 | Screws|CEE 7/16 CEE plug | EI 66/22 | 0.76 | 420|400|380 | 1 x 420 V. 400 V. 380 V | DIN rail | 1 x 24 V | 24 | 40 | IP00 | 4 AT THE 2642-5 TO00-0EB0 | ||
87.13 € | 1 | Available | 26 Days | 75 | 68 | 80 | +40 | Screws|CEE 7/16 CEE plug | EI 66/22 | 0.76 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening | 1 x 24 V | 24 | 40 | IP00 | 4 AT THE 2642-5 AV00-0EA0 | |
102.39 € | 1 | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 110 V | 110 | 63 | IP00 | 4 AT THE 3242-4 TJ10-0FA0 | ||
296.92 € | 1 | 26 Days | 155 | 149 | 135 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 50 | IP54 | 4 AT THE 3242-4 TN00-0ED0 | ||
104.57 € | 1 | Available | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 63 | IP00 | 4 AT THE 3242-4 TT10-0FA0 | |
102.39 € | 1 | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 110 V | 110 | 63 | IP00 | 4 AT THE 3242-5 AJ10-0FA0 | ||
104.57 € | 1 | Available | 10 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 63 | IP00 | 4 AT THE 3242-5 TO00-0EA0 | |
119.83 € | 1 | Available | 27 Days | 98 | 86 | 90 | +40 | Cage clamp connector | EI 84/28 | 0.85 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 63 | IP00 | 4 AT THE 3242-5 TO00-0EA1 | |
304.99 € | 1 | Available | 26 Days | 155 | 149 | 135 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening | 1 x 24 V | 24 | 50 | IP54 | 4 AT THE 3242-5 TO00-0ED0 | |
153.03 € | 1 | Available | 26 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 63 | IP00 | 4 AT THE 3242-5 AT10-0FA2 | |
108.93 € | 1 | Available | 6 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 462|440|418 | 1 x 462 V. 440 V. 418 V | Screw fastening|DIN rail | 1 x 110 V | 110 | 63 | IP00 | 4 AT THE 3242-5 CJ10-0FA0 | |
102.39 € | 1 | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 462|440|418 | 1 x 462 V. 440 V. 418 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 63 | IP00 | 4 AT THE 3242-5 CT10-0FA0 | ||
104.57 € | 1 | Available | 3 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 525|500|475 | 1 x 525 V. 500 V. 475 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 63 | IP00 | 4 AT THE 3242-5 FT10-0FA0 | |
104.57 € | 1 | Available | 26 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 693|660|627 | 1 x 693 V. 660 V. 627 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 63 | IP00 | 4 AT THE 3242-5 LT10-0FA0 | |
108.93 € | 1 | Available | 26 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 725|690|655 | 1 x 725 V. 690 V. 655 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 63 | IP00 | 4 AT THE 3242-5 MT10-0FA0 | |
185.83 € | 1 | Available | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 550|525|500|480|460|440|415|400 | 1 x 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 230 V. 115 V | 230|115 | 63 | IP00 | 4 AT THE 3242-8 DD40-0 FA0 | |
158.49 € | 1 | Available | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 550|525|500|480|460|440|415|400 | 1 x 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 63 | IP00 | 4 AT THE 3242-8 DN00-0EA0 | |
174.89 € | 1 | Available | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 600|575|550|525|500|480|460|440 | 1 x 600 V. 575 V. 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V | Screw fastening|DIN rail | 1 x 230 V. 115 V | 230|115 | 63 | IP00 | 4 AT THE 3242-8 ED40-0 FA0 | |
158.49 € | 1 | Available | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 600|575|550|525|500|480|460|440 | 1 x 600 V. 575 V. 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 63 | IP00 | 4 AT THE EN 3242-800-0EA0 | |
136.17 € | 1 | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 415|400|385|245|230|215 | 1 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 V | Screw fastening|DIN rail | 1 x 230 V. 115 V | 230|115 | 63 | IP00 | 4 AT THE 3242-8 JD40-0 FA0 | ||
114.37 € | 1 | Available | 9 Days | 98 | 86 | 90 | +40 | Screws|CEE 7/16 CEE plug | EI 84/28 | 0.85 | 415|400|385|245|230|215 | 1 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 63 | IP00 | 4 AT THE 3242-8 JN00-0EA0 | |
114.37 € | 1 | Available | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 110 V | 110 | 100 | IP00 | 4 AT THE 3442-4 TJ10-0FA0 | |
114.37 € | 1 | Available | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 42 V | 42 | 100 | IP00 | 4 AT THE 3442-4 TV00-0EA0 | |
114.37 € | 1 | Available | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 110 V | 110 | 100 | IP00 | 4 AT THE 3442-5 AJ10-0FA0 | |
114.37 € | 1 | Available | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 420|400|380 | 1 x 420 V. 400 V. 380 V | DIN rail | 1 x 24 V | 24 | 100 | IP00 | 4 AT THE 3442-5 TO00-0EA0 | |
117.64 € | 1 | 26 Days | 98 | 86 | 102 | +40 | Cage clamp connector | EI 84/42 | 0.86 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 100 | IP00 | 4 AT THE 3442-5 TO00-0EA1 | ||
114.37 € | 1 | Available | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 100 | IP00 | 4 AT THE 3442-5 AV00-0EA0 | |
114.37 € | 1 | Available | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 462|440|418 | 1 x 462 V. 440 V. 418 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 100 | IP00 | 4 AT THE 3442-5 CT10-0FA0 | |
114.37 € | 1 | Available | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 525|500|475 | 1 x 525 V. 500 V. 475 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 100 | IP00 | 4 AT THE 3442-5 FT10-0FA0 | |
180.36 € | 1 | Available | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 550|525|500|480|460|440|415|400 | 1 x 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 230 V. 115 V | 230|115 | 100 | IP00 | 4 AT THE 3442-8 DD40-0 FA0 | |
145.65 € | 1 | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 415|400|385|245|230|215 | 1 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 V | Screw fastening|DIN rail | 1 x 230 V. 115 V | 230|115 | 100 | IP00 | 4 AT THE 3442-8 JD40-0 FA0 | ||
119.83 € | 1 | Available | 9 Days | 98 | 86 | 102 | +40 | Screws|CEE 7/16 CEE plug | EI 84/42 | 0.86 | 415|400|385|245|230|215 | 1 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 100 | IP00 | 4 AT THE 3442-8 JN00-0EA0 | |
158.49 € | 1 | Available | 26 Days | 106 | 98 | 104 | +40 | Cage clamp connector | EI 96/44 | 0.86 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 160 | IP00 | 4 AT THE 3842-4 TN00-0EA1 | |
344.33 € | 1 | Available | 26 Days | 245 | 244 | 230 | +50 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 145 | IP23 | 4 AT THE 3842-4 TN00-0EC0 | |
366.21 € | 1 | Available | 26 Days | 245 | 244 | 230 | +40 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening | 1 x 24 V | 24 | 128 | IP54 | 4 AT THE 3842-4 TN00-0ED0 | |
147.05 € | 1 | Available | 9 Days | 106 | 98 | 104 | +40 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 160 | IP00 | 4 AT THE 3842-4 TT10-0FA0 | |
147.05 € | 1 | Available | 9 Days | 106 | 98 | 104 | +40 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 160 | IP00 | 4 AT THE 3842-4 TV00-0EA0 | |
163.96 € | 1 | Available | 26 Days | 106 | 98 | 104 | +40 | Cage clamp connector | EI 96/44 | 0.86 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 160 | IP00 | 4 AT THE 3842-5 TO00-0EA1 | |
163.96 € | 1 | Available | 26 Days | 106 | 98 | 104 | +40 | Cage clamp connector | EI 96/44 | 0.86 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 160 | IP00 | 4 AT THE 3842-5 AT10-0FA1 | |
147.05 € | 1 | Available | 9 Days | 106 | 98 | 104 | +40 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 42 V | 42 | 160 | IP00 | 4 AT THE 3842-5 AV00-0EA0 | |
218.48 € | 1 | 9 Days | 106 | 98 | 104 | +40 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 550|525|500|480|460|440|415|400 | 1 x 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 230 V. 115 V | 230|115 | 160 | IP00 | 4 AT THE 3842-8 DD40-0 FA0 | ||
202.21 € | 1 | Available | 9 Days | 106 | 98 | 104 | +40 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 550|525|500|480|460|440|415|400 | 1 x 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 160 | IP00 | 4 AT THE 3842-8 DN00-0EA0 | |
229.55 € | 1 | Available | 9 Days | 106 | 98 | 104 | +40 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 600|575|550|525|500|480|460|440 | 1 x 600 V. 575 V. 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V | Screw fastening|DIN rail | 1 x 230 V. 115 V | 230|115 | 160 | IP00 | 4 AT THE 3842-8 ED40-0 FA0 | |
180.36 € | 1 | Available | 9 Days | 106 | 98 | 104 | +40 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 415|400|385|245|230|215 | 1 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 V | Screw fastening|DIN rail | 1 x 230 V. 115 V | 230|115 | 160 | IP00 | 4 AT THE 3842-8 JD40-0 FA0 | |
191.29 € | 1 | 26 Days | 106 | 98 | 104 | +40 | Cage clamp connector | EI 96/44 | 0.86 | 415|400|385|245|230|215 | 1 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 V | Screw fastening|DIN rail | 1 x 230 V. 115 V | 230|115 | 160 | IP00 | 4 AT THE 3842-8 JD40-0 FA1 | ||
158.49 € | 1 | Available | 10 Days | 106 | 98 | 104 | +40 | Screws|CEE 7/16 CEE plug | EI 96/44 | 0.86 | 415|400|385|245|230|215 | 1 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 V | Screw fastening|DIN rail | 1 x 24 V | 24 | 160 | IP00 | 4 AT THE 3842-8 JN00-0EA0 | |
229.55 € | 1 | Available | 26 Days | 106 | 98 | 118 | +40 | Cage clamp connector | EI 96/58 | 0.89 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening|DIN rail | 1 x 230 V | 230 | 250 | IP00 | 4 AT THE 4042-5 AT10-0FA1 | |
315.92 € | 1 | Available | 26 Days | 121 | 122 | 134 | +40 | Screws|CEE 7/16 CEE plug | EI 120/72 | 0.91 | 462|440|418 | 1 x 462 V. 440 V. 418 V | Screw fastening | 1 x 110 V | 110 | 500 | IP00 | 4 AT THE 4842-5 CJ10-0FA0 | |
453.65 € | 1 | Available | 9 Days | 144 | 152 | 126 | +40 | Screws|CEE 7/16 CEE plug | EI 150/65 | 0.93 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening | 1 x 110 V | 110 | 800 | IP00 | 4 AT THE 5542-5 AJ10-0FA0 | |
523.61 € | 1 | Available | 10 Days | 144 | 152 | 132 | +40 | Screws|CEE 7/16 CEE plug | EI 150/90 | 0.93 | 242|230|218 | 1 x 242 V. 230 V. 218 V | Screw fastening | 1 x 24 V | 24 | 1000 | IP00 | 4 AT THE 5742-4 TN00-0EA0 | |
545.48 € | 1 | Available | 9 Days | 144 | 152 | 132 | +40 | Screws|CEE 7/16 CEE plug | EI 150/90 | 0.93 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening | 1 x 24 V | 24 | 1000 | IP00 | 4 AT THE 5742-5 TO00-0EA0 | |
552.04 € | 1 | Available | 26 Days | 144 | 152 | 132 | +40 | Screws|CEE 7/16 CEE plug | EI 150/90 | 0.93 | 525|500|475 | 1 x 525 V. 500 V. 475 V | Screw fastening | 1 x 110 V | 110 | 1000 | IP00 | 4 AT THE 5742-5 FJ10-0FA0 | |
851.55 € | 1 | Available | 26 Days | 164 | 176 | 138 | +40 | Cage clamp connector | EI 174/82 | 0.96 | 420|400|380 | 1 x 420 V. 400 V. 380 V | Screw fastening | 1 x 230 V | 230 | 1600 | IP00 | 4 AT THE 6142-5 AT10-0FA1 | |
840.63 € | 1 | Available | 9 Days | 164 | 176 | 138 | +40 | Screws|CEE 7/16 CEE plug | EI 174/82 | 0.96 | 415|400|385|245|230|215 | 1 x 415 V. 400 V. 385 V. 245 V. 230 V. 215 V | Screw fastening | 1 x 230 V. 115 V | 230|115 | 1600 | IP00 | 4 AT THE 6142-8 JD40-0 FA0 | |
1,004.60 € | 1 | Available | 9 Days | 164 | 176 | 158 | +40 | Screws|CEE 7/16 CEE plug | EI 174/102 | 0.96 | 600|575|550|525|500|480|460|440 | 1 x 600 V. 575 V. 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V | Screw fastening | 1 x 230 V. 115 V | 230|115 | 2000 | IP00 | 4 AT THE 6442-8 ED40-0 FA0 | |
1,529.29 € | 1 | Available | 6 Days | 395 | 351 | 330 | +40 | Screws|CEE 7/16 CEE plug | EI 192/110 | 0.96 | 550|525|500|480|460|440|415|400 | 1 x 550 V. 525 V. 500 V. 480 V. 460 V. 440 V. 415 V. 400 V. 380 V | Screw fastening | 1 x 230 V. 115 V | 230|115 | 2130 | IP23 | 4 AT THE 6542-8 DD40-0 FC0 | |
1,273.51 € | 1 | Available | 9 Days | 180 | 194 | 178 | +40 | Screws|CEE 7/16 CEE plug | EI 192/110 | 0.96 | 0 | 1 x 0 V | Screw fastening | 1 x 230 V. 115 V | 230|115 | 2500 | IP00 | 4 AT THE 6542-8 JD40-0 FA0 | |
1,087.68 € | 1 | Available | 9 Days | 168 | 219 | 168 | +50 | Screws|CEE 7/16 CEE plug | 3 UI 90/50 | 0.92 | 480|460|440|415|380 | 1 x 480 V. 460 V. 440 V. 415 V. 380 V | Screw fastening | 1 x 400 V | 400 | 5000 | IP00 | 4 AP 2142-8 HA 20-2 XA0 | |
2,163.33 € | 1 | Available | 98 Days | 242 | 264 | 242 | +50 | Screws|CEE 7/16 CEE plug | 3 UI 132/70 | 0.94 | 480|460|440|415|380 | 1 x 480 V. 460 V. 440 V. 415 V. 380 V | Screw fastening | 1 x 400 V | 400 | 16000 | IP00 | 4 AP 2752-8 HA 20-2 XA0 | |
1,820.08 € | 1 | Available | 31 Days | 270 | 164 | 155 | +55 | Screws | UI 150/75 | 0.95 | 462|440|418 | 1 x 462 V. 440 V. 418 V | Screw fastening | 1 x 230 V | 230 | 4000 | IP00 | 4AT 3032-5 CT10-0FA0 |
Loading...
Frequency(Hz) | 50-60 | No. of inputs(x) | 1 | No. of outputs(x) | 1 |
---|---|---|---|---|---|
Product type | Autotransformer |
Configure
Basic Attributes
Dimension vertical(mm)
Dimension width(mm)
Dimension depth(mm)
Ambient temperature (max.)(°C)
Connection (components)
Design type
Efficiency(%)
Input offset voltage(V)
Input voltage (number x voltage)
Mounting type
Output voltage (number x voltage)
Output voltage (min.)(V)
Power(VA)
Protection class
Type (manufacturer type)
Type
Filter by standard shipping days
Optional Attributes