Isolation Transformer / 1 Phase / 50-60Hz / Screw fastening / Output voltage(min.) 24v / IP00

Isolation Transformer / 1 Phase / 50-60Hz / Screw fastening / Output voltage(min.) 24v / IP00
  • Volume Discount
[Specifications]
・Product type: Isolation transformer
・Mounting type: Screw fastening
・Frequency(Hz): 50-60
・Output voltage (min.)(V): 24
・Protection class: IP00

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4AM23424TV000EA0
4AM23425AV000EA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Input offset voltage
(V)
Input voltage (number x voltage) Type (manufacturer type)

82.77 €

1 Available 26 Days 242|230|2181 x 242 V. 230 V. 218 V4 AT THE 2342-4 TV00-0EA0

82.77 €

1 Available 26 Days 420|400|3801 x 420 V. 400 V. 380 V4 AT THE 2342-5 AV00-0EA0

Loading...

  1. 1

Basic information

Dimension vertical(mm) 79 Dimension width(mm) 62 Dimension depth(mm) 78
Ambient temperature (max.)(°C) +40 Connection (components) Screws|CEE 7/16 CEE plug Design type EI 60/20
Efficiency(%) 0.74 Frequency(Hz) 50-60 Mounting type Screw fastening
No. of inputs(x) 1 No. of outputs(x) 1 Output voltage (number x voltage) 1 x 24 V
Output voltage (min.)(V) 24 Power(VA) 25 Product type Isolation transformer
Protection class IP00

Tech Support