Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1567187
AWG | 32 | Colour | Grey | Contact spacing(mm) | 1.27 |
---|---|---|---|---|---|
Core layout(mm) | 7 x 0.08 | Cross section (based on core number) (part 1 + 2) | 20 x 0.035 mm² | Cross section (each core) (part 1)(mm²) | 0.035 |
Halogen-free | No | Insulation material | PVC | Manufacturer part # | 607692 |
Max. temperature range (fixed installation)(°C) | +105 | Min. temperature range (fixed installation)(°C) | -20 | Nominal voltage(V) | 50 |
No. of leads (part 1)(x) | 20 | Packaged | Yes | Product size (height)(mm) | 24.13 |
Product size (width)(mm) | 25.4 | Product type | Ribbon cable | RoHS-compliant | Yes |
Shielded | No | Sold per metre | No | Type (manufacturer type) | FBC |
This page is Ribbon cable, part number 1567187.
You can find the detail information about specifications and dimensions on part number 1567187.