Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3RS70031DE00 |
3RS70052FE00 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Input signal (voltage) | Input signal (voltage) (max.) (V) | RoHS-compliant | ||
---|---|---|---|---|---|---|---|---|---|
207.68 € | 1 | Available | 14 Days | Screws | - | - | - | 3 RS 7003-1 DE 00 | |
278.76 € | 1 | Available | 14 Days | Spring-loaded terminal | 10 V | 10 | 10 V | 3 RS 7005-2 FE 00 |
Loading...
Product type | Iso transformer | Product size (height)(mm) | 93 | Product size (length)(mm) | 72.5 |
---|---|---|---|---|---|
Product size (width)(mm) | 6.2 | Min. Ambient temperature(°C) | -25 | Max. Ambient temperature(°C) | +60 |
Input resistance(Ω) | 100 | Input signal (current) | 20 mA | Input signal (current) (max.)(mA) | 20 |
Load | 500 Ω | Max. cross section (inflexible)(mm²) | 2.5 | Max. cross section (flexible)(mm²) | 1.5 |
Min. cross section (flexible)(mm²) | 0.25 | Output (current) | 0.25 | Output (voltage) | 20 mA |
Supply voltage (num.)(V AC) | Ja | Type (manufacturer type) | 24 |