Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK54164GR002AM2
Ambient temperature (max.)(°C) | +70 | Current consumption(A) | 2 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Min. ambient temperature(°C) | -40 | No. of 10/100/1000 Mbps ports(x) | 16 |
Operating voltage(V) | 28.8 | Product size (height)(mm) | 147 | Product size (depth)(mm) | 125 |
Product size (width)(mm) | 140 | Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 / 1000 |
Type (manufacturer type) | SCALANCE XM 416-4 C | Weight(g) | 1250.0 | Working principle | Managed switch |
This page is SCALANCE XM416-4C Industrial Ethernet switch, part number 6GK54164GR002AM2.
You can find the detail information about specifications and dimensions on part number 6GK54164GR002AM2.