Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK52042AA002BD2
Ambient temperature (max.)(°C) | +60 | Current consumption(A) | 0.4 | IP rating | IP20 |
---|---|---|---|---|---|
Min. ambient temperature(°C) | -30 | No. of 10/100 Mbps ports(x) | 4 | Operating voltage(V) | 28.8 |
Product size (height)(mm) | 117 | Product size (depth)(mm) | 74 | Product size (width)(mm) | 100 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 | Type (manufacturer type) | 6 GK 5204-2 AA00-2BD2 |
Weight(g) | 250.0 | Working principle | Managed switch |
This page is SCALANCE XF204-2BA IRT Industrial Ethernet switch, part number 6GK52042AA002BD2.
You can find the detail information about specifications and dimensions on part number 6GK52042AA002BD2.