Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6GK52040BS003PA3
Ambient temperature (max.)(°C) | +70 | Current consumption(A) | 0.25 | Interfaces (PC/multimedia) | RJ45 |
---|---|---|---|---|---|
IP rating | IP20 | Min. ambient temperature(°C) | -40 | No. of 10/100 Mbps ports(x) | 4 |
Product size (height)(mm) | 147 | Product size (depth)(mm) | 123 | Product size (width)(mm) | 70 |
Product type | Industrial Ethernet switch | Transfer rate(Mbps) | 10 / 100 | Type (manufacturer type) | SCALANCE X204 RNA EEC |
Weight(g) | 780.0 | Working principle | Managed switch |
This page is SCALANCE X204RNA EEC Industrial Ethernet switch, part number 6GK52040BS003PA3.
You can find the detail information about specifications and dimensions on part number 6GK52040BS003PA3.