SCALANCE XB208 Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK52080BA002TB2

Part Number
6GK52080BA002TB2
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

780.51 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 0.17 Interfaces (PC/multimedia) RJ45
IP rating IP20 Min. ambient temperature(°C) 0 No. of 10/100 Mbps ports(x) 8
Operating voltage(V) 28.8 Product size (height)(mm) 117 Product size (depth)(mm) 109
Product size (width)(mm) 40 Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100
Type (manufacturer type) SCALANCE XB208 Weight(g) 250.0 Working principle Managed switch

Tech Support