Universal Display

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

UA964802

Part Number
UA964802
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

366.21 €

1 Available 28 Days

Loading...

  1. 1

Basic information

Manufacturer part # UA964802 Operating voltage (range) 24 - 230 V Product size (height)(mm) 48
Product size (width)(mm) 96 Product size (length)(mm) 53 Product type Universal display
Type (manufacturer type) UA964802 Ambient temperature (max.)(°C) 45 Max. operating voltage(V) 230
Min. ambient temperature(°C) 0 Min. operating voltage(V) 24 Weight(g) 165

This page is Universal Display, part number UA964802.
You can find the detail information about specifications and dimensions on part number UA964802.

Tech Support