SCALANCE MM992-4CU Media module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK59924SA008AA0

Part Number
6GK59924SA008AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

626.67 €

1 Quote

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Interfaces (PC/multimedia) RJ45 IP rating IP20
Min. ambient temperature(°C) 0 No. of 10/100/1000 Mbps ports(x) 4 Product size (height)(mm) 22.3
Product size (depth)(mm) 275.5 Product size (width)(mm) 120.3 Product type Media module
Type (manufacturer type) 6 GK 5992-4 SA 00-8 AA0 Weight(g) 466

Tech Support