SCALANCE MM992-4SFP Media module

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK59924AS008AA0

Part Number
6GK59924AS008AA0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

722.69 €

1 8 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 IP rating IP20 Min. ambient temperature(°C) 0
No. of 10/100/1000 Mbps ports(x) 4 Product size (height)(mm) 22.3 Product size (depth)(mm) 275.5
Product size (width)(mm) 120.3 Product type Media module Type (manufacturer type) 6 GK 5992-4 AS 00-8 AA0
Weight(g) 440

Tech Support