SCALANCE XP208EEC Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK52080HA002ES6

Part Number
6GK52080HA002ES6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,495.96 €

1 Available 50 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +70 Current consumption(A) 0.21 IP rating IP65
Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 8 Operating voltage(V) 28.8
Product size (height)(mm) 200 Product size (depth)(mm) 49 Product size (width)(mm) 200
Product type Industrial Ethernet switch Transfer rate(Mbps) 10 / 100 Type (manufacturer type) SCALANCE XP208 EEC
Weight(g) 1800.0 Working principle Managed switch

This page is SCALANCE XP208EEC Industrial Ethernet switch, part number 6GK52080HA002ES6.
You can find the detail information about specifications and dimensions on part number 6GK52080HA002ES6.

Tech Support