SCALANCE X308-2LD Industrial Ethernet switch

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6GK53082FM102AA3

Part Number
6GK53082FM102AA3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

4,546.67 €

1 8 Days

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +60 Current consumption(A) 0.4 Interfaces (PC/multimedia) RJ45
IP rating IP30 Min. ambient temperature(°C) -40 No. of 10/100 Mbps ports(x) 7
No. of 10/100/1000 Mbps ports(x) 1 Operating voltage(V) 32 Product size (height)(mm) 125
Product size (depth)(mm) 123 Product size (width)(mm) 120 Product type Industrial Ethernet switch
Transfer rate(Mbps) 10 / 100 / 1000 Type (manufacturer type) SCALANCE X308-2LD Weight(g) 1400.0
Working principle Managed switch

This page is SCALANCE X308-2LD Industrial Ethernet switch, part number 6GK53082FM102AA3.
You can find the detail information about specifications and dimensions on part number 6GK53082FM102AA3.

Tech Support