Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
T0051320499N
Max. power(W) | 120 | Max. temperature(°C) | +450 | Min. temperature(°C) | +100 |
---|---|---|---|---|---|
Operating voltage(V) | 24 | Power(W) | 120 | Preheating time(s) | 35 |
Product type | Desoldering iron | Solder tip type | Nozzle |
This page is Desoldering Iron Nozzle, part number T0051320499N.
You can find the detail information about specifications and dimensions on part number T0051320499N.