Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1834.3081
Connection (components) | Electrical load capacity(W) | 25 °C/0.9 W. 70 °C/0.4 W. 100 °C/0 | Operation type | side | |
---|---|---|---|---|---|
Potentiometer features | 15-pos | Power rating(W) | 0.9 | Product type | Cermet trimmer |
Resistance characteristic | linear|Lin | Resistance(kΩ) | 5 | RoHS-compliant | Yes |
Tolerance (+/-)(%) | 10 | Tolerance(%) | ± 10 | Type | 1834.3081 |
Type (manufacturer type) | 1834.3081 | Type (misc.) | Cermet-15-speed-potentiometer |
This page is Cermet trimmer, part number 1834.3081.
You can find the detail information about specifications and dimensions on part number 1834.3081.