Energy storage (PVA 24/12AH)

Energy storage PVA 24/12AH
  • Volume Discount

Product Details:

Manufacturer part number: PVA 24/12AH

Brand: BLOCK

Price: 359.64

Delivery time: 88 Days


Technical Data:

Dimension length: - mm

Dimension width: 121 mm

Dimension thickness: 236 mm

Bridging time (max.): 46 min

Bridging time under max load: - s


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PVA 24/12AH

Part Number
PVA 24/12AH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Bridging time (max.)
(min)
Bridging time under max load
(s)
Bridging time (max.)
(s)
Input voltage (max.)
(V DC)
Interfaces Max. current
(A)
Min. input voltage
(V DC)
Output current (details)
(A)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Rechargeable battery capacity (details)
(Ah)
Type (manufacturer type) Weight
(g)

359.64 €

1 Available 88 Days -12123646--24----24-12PVA 24/12Ah10600.0

Loading...

  1. 1

Basic information

Connections Plug terminals Input voltage range(V DC) 24 Output voltage(V DC) 24
Product type Energy storage

This page is Energy storage, part number PVA 24/12AH.
You can find the detail information about specifications and dimensions on part number PVA 24/12AH.

Variation of this product

Part Number
PVA 24/3,​2AH
PVUC 24/24-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension length
(mm)
Dimension width
(mm)
Dimension thickness
(mm)
Bridging time (max.)
(min)
Bridging time under max load
(s)
Bridging time (max.)
(s)
Input voltage (max.)
(V DC)
Interfaces Max. current
(A)
Min. input voltage
(V DC)
Output current (details)
(A)
Output voltage (max.)
(V DC)
Output voltage (min.)
(V DC)
Rechargeable battery capacity (details)
(Ah)
Type (manufacturer type) Weight
(g)

289.68 €

1 Available 47 Days 176761656360-24-10-1024-3.2PVA 24/3.2Ah4200.0

370.57 €

1 Available 3 Days 17957127-16.516/530none2020203020-PVUC 24/24-201000

Tech Support