Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PVUA 24/24-10
Dimension length(mm) | 163 | Dimension width(mm) | 40 | Dimension thickness(mm) | 127 |
---|---|---|---|---|---|
Connections | Plug terminals | Input voltage range(V DC) | 24 | Input voltage (max.)(V DC) | 28.8 |
Interfaces | 1x RS 232 | Max. current(A) | 10 | Min. input voltage(V DC) | 20.8 |
Output current (details)(A) | 10 | Output voltage (max.)(V DC) | 24 | Output voltage(V DC) | 24 |
Product type | Rail-mount UPS (DIN) | Type (manufacturer type) | PVUA 24/24-10 | Weight(g) | 800 |
This page is Rail-mount, part number PVUA 24/24-10.
You can find the detail information about specifications and dimensions on part number PVUA 24/24-10.