Zero smog TL activated charcoal air intake filter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FT91014699N

Part Number
FT91014699N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,416.61 €

1 Available 38 Days

Loading...

  1. 1

Basic information

Air flow rate(m³/h) 190 Max. power(W) 120 Operating voltage(V) 230
Product size (height)(mm) 455 Product size (width)(mm) 333 Product size (length)(mm) 355
Product type Activated charcoal air intake filter Weight(g) 9000.0

This page is Zero smog TL activated charcoal air intake filter, part number FT91014699N.
You can find the detail information about specifications and dimensions on part number FT91014699N.

Tech Support