Auto transformer

Auto transformer
  • Volume Discount
[Specifications]
・Product type: Autotransformer
・Frequency(Hz): 50 - 60
・Ambient temperature (max.)(°C): +40

Autotransformers are the efficient and ideal solution for minor voltage adjustments. Compact designs can be provided depending on the voltage difference. Autotransformers feature lower losses compared with isolating transformers with the same power rating. The transformers without galvanic isolation also feature inverse operation.

[Features]
・Efficient solution for minor voltage adjustments
・Inverse operation possible
・Power output: 150 VA to 250,000 VA

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
AIM 1,​6/0,​8
AIM 3,​2/1,​6
AIM 5,​0/2,​5
AIM 10/5
AIM 16/8
AT3 2-20/21-4
AT3 2-22/23-4
AT3 2-24/35-4
AT3 2-44/46-4
AT3 2-48/50-4
AT3 2-58/60-4
AT3 2-69-4
AT3 3,​5-20/21-4
AT3 3,​5-22/23-4
AT3 3,​5-24/35-4
AT3 3,​5-48/50-4
AT3 3,​5-58/60-4
AT3 3,​5-69-4
AT3 10-20/21-4
AT3 10-22/23-4
AT3 10-38/42-4
AT3 10-44/46-4
AT3 10-58/60-4
AT3 15-38/42-4
AT3 15-44/46-4
AT3 15-48/50-4
AT3 25-38/42-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Primary voltage
(V)
Dimension vertical
(mm)
Dimension width
(mm)
Connection (components) Connections Design type Input offset voltage
(V)
Input voltage (number x voltage) Input voltage
(V)
Insulation class Mounting type No. of inputs
(x)
No. of outputs
(x)
Output current
(A)
Output current (details)
(A)
Output voltage (number x voltage) Output voltage
(V)
Output voltage (min.)
(V AC)
Power
(VA)
Product size (length)
(mm)
Protection class Secondary current
(A)
Standards Type (manufacturer type) Weight
(g)

82.77 €

1 Available 3 Days 115 V / 220 V / 230 V / 240--Screw terminalsScrew terminalsEncapsulated. cast in insulated casing115|220|230|2401 x 115 V. 220 V. 230 V. 240 V115 V / 220 V / 230 V / 240-L-piece|DIN rail|Hole apertures in terminal connection boxes111.6-1 x 115 V AC. 220 V AC. 230 V AC. 240 V AC115 V / 220 V / 230 V / 240115|220|230|240Max 384|384-II0.8/1.6As per IED 61558-2-13. DIN EN 61558-2-13. VDE 0570 Part 2-13AIM 1.6/0.82100.0

114.37 €

1 Available 3 Days 115 V / 220 V / 230 V / 240--Screw terminalsScrew terminalsEncapsulated. cast in insulated casing115|220|230|2401 x 115 V. 220 V. 230 V. 240 V115 V / 220 V / 230 V / 240AL-piece|DIN rail|Hole opening in terminal connection box113.21.6/3.21 x 115 V AC. 220 V AC. 230 V AC. 240 V AC115 V / 220 V / 230 V / 240115|220|230|240Max 768|768-II1.6/3.2As per IED 61558-2-13. DIN EN 61558-2-13. VDE 0570 Part 2-13AIM 3.2/1.63600.0

153.03 €

1 Available 3 Days 115 V / 220 V / 230 V / 240--Screw terminalsScrew terminalsEncapsulated. cast in insulated casing115|220|230|2401 x 115 V. 220 V. 230 V. 240 V115 V / 220 V / 230 V / 240-L-piece|DIN rail|Hole apertures in terminal connection boxes115-1 x 115 V AC. 220 V AC. 230 V AC. 240 V AC115 V / 220 V / 230 V / 240115|220|230|240Max 1200|1200-II2.5/5As per IED 61558-2-13. DIN EN 61558-2-13. VDE 0570 Part 2-13AIM 5.0/2.55000.0

348.72 €

1 Available 3 Days 115 V / 220 V / 230 V / 240--Screw terminalsScrew terminalsEncapsulated115|220|230|2401 x 115 V. 220 V. 230 V. 240 V115 V / 220 V / 230 V / 240BL-piece|DIN rail|Fixing punchings in the casing11105/101 x 115 V AC. 220 V AC. 230 V AC. 240 V AC115 V / 220 V / 230 V / 240115|220|230|240Max 2400|2400-II5/10As per IED 61558-2-13. DIN EN 61558-2-13. VDE 0570 Part 2-13AIM 10/512100.0

453.65 €

1 Available 19 Days 115 V / 220 V / 230 V / 240--Screw terminalsScrew terminals-115|220|230|2401 x 115 V. 220 V. 230 V. 240 V115 V / 220 V / 230 V / 240-L-piece|DIN rail1116-1 x 115 V AC. 220 V AC. 230 V AC. 240 V AC115 V / 220 V / 230 V / 240115|220|230|2403840-I-As per IED 61558-2-13. DIN EN 61558-2-13. VDE 0570 Part 2-13AIM 16/816500.0

322.48 €

1 Available 3 Days -175125Screw terminal-Open200|2083 x 200 V. 208 V--L-piece33--3 x 400 V AC-4002000220I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 2-20/21-410500.0

322.48 €

1 Available 33 Days -175125Screw terminal-Open200|2303 x 200 V. 230 V--L-piece33--3 x 400 V AC-4002000220I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 2-22/23-410500.0

315.92 €

1 Available 33 Days -175115Screw terminal-Open240|3463 x 240 V. 346 V--L-piece33--3 x 400 V AC-4002000220I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 2-24/35-49800.0

191.29 €

1 Available 33 Days -15595Screw terminal-Open440|4603 x 440 V. 460 V--L-piece33--3 x 400 V AC-4002000155I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 2-44/46-44100.0

229.55 €

1 Available 3 Days -155110Screw terminal-Open480|5003 x 480 V. 500 V--L-piece33--3 x 400 V AC-4002000155I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 2-48/50-46100.0

278.76 €

1 Available 33 Days -175105Screw terminal-Open575|6003 x 575 V. 600 V--L-piece33--3 x 400 V AC-4002000220I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 2-58/60-47500.0

300.61 €

1 Available 3 Days -175115Screw terminal-Open6903 x 690 V--L-piece33--3 x 400 V AC-4002000220I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 2-69-410000.0

453.65 €

1 Available 3 Days -220150Screw terminal-Open200|2083 x 200 V. 208 V--L-piece33--3 x 400 V AC-4003500267I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 3.5-20/21-420000.0

468.95 €

1 Available 3 Days -220150Screw terminal-Open220|2303 x 220 V. 230 V--L-piece33--3 x 400 V AC-4003500267I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 3.5-22/23-420700.0

409.93 €

1 Available 33 Days -215125Screw terminal-Open240|3463 x 240 V. 346 V--L-piece33--3 x 400 V AC-4003500267I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 3.5-24/35-414500.0

300.61 €

1 Available 3 Days -175115Screw terminal-Open480|5003 x 480 V. 500 V--L-piece33--3 x 400 V AC-4003500220I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 3.5-48/50-48700.0

398.99 €

1 Available 33 Days -215125Screw terminal-Open575|6003 x 575 V. 600 V--L-piece33--3 x 400 V AC-4003500267I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 3.5-58/60-414200.0

442.72 €

1 Available 33 Days -215125Screw terminal-Open6903 x 690 V--L-piece33--3 x 400 V AC-4003500267I--AT3 3.5-69-415000.0

989.29 €

1 Available 33 Days -280192Screw terminal-Open200|2083 x 200 V. 208 V--L-piece33--3 x 400 V AC-40010000350I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 10-20/21-447600.0

847.19 €

1 Available 11 Days -280192Screw terminal-Open200|2303 x 200 V. 230 V--L-piece33--3 x 400 V AC-40010000350I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 10-22/23-442400.0

251.40 €

1 Available 33 Days -175105Screw terminal-Open380|4153 x 380 V. 415 V--L-piece33--3 x 400 V AC-40010000220I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 10-38/42-47000.0

409.93 €

1 Available 3 Days -215125Screw terminal-Open400|4603 x 400 V. 460 V--L-piece33--3 x 400 V AC-40010000267I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 10-44/46-414400.0

683.21 €

1 Available 33 Days -250165Screw terminal-Open575|6003 x 575 V. 600 V--L-piece33--3 x 400 V AC-40010000315I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 10-58/60-432099.998

315.92 €

1 Available 36 Days -175125Screw terminal-Open380|4153 x 380 V. 415 V--L-piece33--3 x 400 V AC-40015000220I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 15-38/42-410000.0

479.89 €

1 Available 33 Days -215150Screw terminal-Open440|4603 x 440 V. 460 V--L-piece33--3 x 400 V AC-40015000267I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 15-44/46-420100.0

595.76 €

1 Available 39 Days -250165Screw terminal-Open480|5003 x 480 V. 500 V--L-piece33--3 x 400 V AC-40015000315I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 15-48/50-429400.0

479.89 €

1 Available 33 Days -220145Screw terminal-Open380|4153 x 380 V. 415 V--L-piece33--3 x 400 V AC-40025000267I-According to VDE 0570 Part 2-13. DIN EN 61558-2-13. EN 61558-2-13. IEC 61558-2-13. UL 5085-1/-2. CSA22.2 No. 66AT3 25-38/42-415000.0

Loading...

  1. 1

Basic information

Ambient temperature (max.)(°C) +40 Frequency(Hz) 50 - 60 Product type Autotransformer
RoHS-compliant Yes

Tech Support