Safety transformer (ACT 63)

Safety transformer ACT 63
  • Volume Discount

Product Details:

Manufacturer part number: ACT 63

Brand: BLOCK

Price: 100.21

Delivery time: 3 Days


Technical Data:

Dimension vertical: 63 mm

Dimension width: 94 mm

Ambient temperature (max.): +25 °C

Connection (components): Screw terminals

Connections: Screw terminals


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ACT 63

Part Number
ACT 63
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Connections Frequency
(Hz)
Input offset voltage
(V)
Input voltage (number x voltage) Input voltage
(V AC)
Insulation class Mounting type No. of inputs
(x)
No. of outputs
(x)
Output current
(A)
Output voltage (number x voltage) Output voltage
(V)
Output voltage
(V AC)
Output voltage (min.)
(V AC)
Power
(VA)
Product size (length)
(mm)
Protection class Type Type (manufacturer type) Weight
(g)

100.21 €

1 Available 3 Days 6394+25Screw terminalsScrew terminals50 - 602301 x 230 V-BL-piece|DIN rail|Carry rail mounting112.6251 x 24 V AC24-2463|63159IIACT 63ACT 631930.0

Loading...

  1. 1

Basic information

Product type Safety transformer RoHS-compliant Yes

This page is Safety transformer, part number ACT 63.
You can find the detail information about specifications and dimensions on part number ACT 63.

Variation of this product

Part Number
ACT 10
ACT 100
ACT 25
SMTT 150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension vertical
(mm)
Dimension width
(mm)
Ambient temperature (max.)
(°C)
Connection (components) Connections Frequency
(Hz)
Input offset voltage
(V)
Input voltage (number x voltage) Input voltage
(V AC)
Insulation class Mounting type No. of inputs
(x)
No. of outputs
(x)
Output current
(A)
Output voltage (number x voltage) Output voltage
(V)
Output voltage
(V AC)
Output voltage (min.)
(V AC)
Power
(VA)
Product size (length)
(mm)
Protection class Type Type (manufacturer type) Weight
(g)

56.36 €

1 Available 3 Days 6394+25Screw terminalsScrew terminals50 - 602301 x 230 V-BL-piece|DIN rail|Rail mounting110.4161 x 24 V AC24-241035II-ACT 10360.0

119.83 €

1 Available 3 Days 6394+25Screw terminalsScrew terminals50 - 602301 x 230 V-BL-piece|DIN rail|Rail mounting114.161 x 24 V AC24-24100|100159IIACT 100ACT 1001930.0

69.37 €

1 Available 3 Days 6394+25Screw terminalsScrew terminals50 - 602301 x 230 V-BL-piece|DIN rail|Carry rail mounting111.0411 x 24 V AC24-2425|25106IIACT 25ACT 25950.0

326.84 €

1 Available 3 Days -----50|60--230-------230-----SMTT 150-

Tech Support