Device foot

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1571798

Part Number
1571798
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1.85 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Case features screw fixing|circular Colour Light grey Material Rubber
Product size (height)(mm) 17.5 Product size (Ø)(mm) 30 Product type Foot
RoHS-compliant Yes Type (manufacturer type) ZB8C

This page is Device foot, part number 1571798.
You can find the detail information about specifications and dimensions on part number 1571798.

Tech Support