Signal Converter Current / Voltage

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

WK109UI0

Part Number
WK109UI0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

180.36 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Current consumption(mA) 25 Manufacturer part # WK109UI0 Operating voltage(V DC) 19.2 - 30
Product size (height)(mm) 93.1 Product size (depth)(mm) 102.5 Product size (width)(mm) 6.2
Type (manufacturer type) WK109UI0

This page is Signal Converter Current / Voltage, part number WK109UI0.
You can find the detail information about specifications and dimensions on part number WK109UI0.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360