Micro fuse【1-120 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1038314
140.024
140.027
140.029
140.031
140.032
140.033
140.035
515.607
515.608
515.609
515.611
515.612
515.614
515.616
515.617
515.618
515.620
515.621
515.623
515.624
515.653
515.659
515.663
515.665
515.666
515.667
520.111
520.112
520.113
520.114
520.115
520.116
520.117
520.118
520.119
520.120
520.121
520.122
520.123
520.124
520.125
520.126
520.127
520.128
520.130
520.504
520.505
520.506
520.511
520.512
520.513
520.514
520.515
520.516
520.517
520.518
520.519
520.520
520.521
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Fuse layout Nominal current
(A)
Nominal voltage
(V)
Nominal voltage (details)
(V)
Product size (length)
(mm)
Product size (Ø)
(mm)
Product type Release characteristics RoHS-compliant Standards/certification marks Switch-off capacity
(A)
Switch-off capacity
(kA)
Type (manufacturer type) Type (misc.) Fuse features

1.85 €

1 Available 3 Days Ceramic tube0.55005003810.3Micro fuseTime delay -T----1201038314--

0.67 €

1 Available 3 Days Glass tube (clear)53232326.3Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20--140024--

0.67 €

1 Available 3 Days Glass tube (clear)103232326.3Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20--140027--

0.67 €

1 Available 3 Days Glass tube (clear)153232326.3Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20--140029--

0.65 €

1 Available 3 Days Glass tube (clear)203232326.3Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20--140031--

0.67 €

1 Available 3 Days Glass tube (clear)253232326.3Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20--140032--

0.67 €

1 Available 3 Days Glass tube (clear)303232326.3Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20--140033--

0.67 €

1 Available 3 Days Glass tube (clear)403232326.3Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20--140035--

7.35 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.1250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-2035-515607Glass tube. transparent-

7.35 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.125250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-2035-515608Glass tube. transparent-

6.84 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.16250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-2035-515609Glass tube. transparent-

5.75 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.25250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-2035-515611Glass tube. transparent-

5.75 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.315250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-2035-515612Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.5250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-2035-515614Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.8250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-2035-515616Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)1250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-2035-515617Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)1.25250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20100-515618Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)2250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20100-515620Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)2.5250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20100-515621Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)4125125155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20400-515623Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)5125125155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20400-515624Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.6250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-2035-515653Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)1.5250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20100-515659Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)3250250155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20100-515663Glass tube. transparent-

6.28 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)10250250255Micro fuseMedium time-lag -mT--DIN 41576-1 EN 60068-2-20100-515665Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)6125125155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20400-515666Glass tube. transparent-

3.61 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)7125125155Micro fuseQuick response -F--DIN 41576-1 EN 60068-2-20400-515667Glass tube. transparent-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.25250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-135-520111Glass tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.315250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-135-520112Glass tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.4250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-135-520113Glass tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.5250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-135-520114Glass tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.63250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-135-520115Glass tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)0.8250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-135-520116Glass tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)1250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-135-520117Glass tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Glass tube (clear)1.25250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-135-520118Glass tube-

8.93 €

10 Pieces Per Package

1 pack Available 18 Days Ceramic tube1.6250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520119Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube2250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520120Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube2.5250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520121Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube3.15250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520122Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube4250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520123Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube5250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520124Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube6.3250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520125Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube8250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520126Ceramic tube-

8.40 €

10 Pieces Per Package

1 pack Available 25 Days Ceramic tube10250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520127Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube12.5250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520128Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube16250250205Micro fuseVery quick acting -FF--DIN 41.660. EN 60127-2-11500-520130Ceramic tube-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)0.05250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520504Ceramic tube with extinguishing agent-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)0.063250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520505Ceramic tube with extinguishing agent-

8.93 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)0.08250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520506Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)0.25250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520511Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)0.315250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520512Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)0.4250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520513Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)0.5250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520514Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 18 Days Ceramic tube (+ extinguishing agent)0.63250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520515Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 18 Days Ceramic tube (+ extinguishing agent)0.8250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520516Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)1250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520517Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)1.25250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520518Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)1.6250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520519Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)2250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520520Ceramic tube with extinguishing agent-

2.05 €

10 Pieces Per Package

1 pack Available 3 Days Ceramic tube (+ extinguishing agent)2.5250250205Micro fuseQuick response -F--DIN 41.660. EN 60127-2-11500-520521Ceramic tube with extinguishing agent-

Loading...

Tech Support