• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Receptacle (Preassembled)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1-1658621-0
1-1658623-0
1658621-2
1658621-4
1658621-6
1658621-9
1658622-6
1658623-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Type (manufacturer type) Connector coating thickness
(µm)
Pins per row Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins

3.72 €

1 3 Days 1-1658621-01-1658621-00.38257.4968.0750

4.96 €

1 Available 3 Days 1-1658623-01-1658623-00.76256.168.0750

2.16 €

1 3 Days 1658621-21658621-20.3877.4922.3514

-

1 3 Days 1658621-41658621-40.38107.4929.9720

2.96 €

1 3 Days 1658621-61658621-60.38137.4937.5926

3.16 €

1 3 Days 1658621-91658621-90.38207.4955.3740

2.00 €

1 3 Days 1658622-61658622-60.76137.4937.5926

2.61 €

1 Available 3 Days 1658623-41658623-40.76106.129.9720

Loading...

  1. 1

Basic information

Connection (components) Cut & Clip Connector type Socket strip No. of rows 2
Product type Socket strip RoHS-compliant Yes Board contact surface Tin plated
Case material Thermoplastic Coating thickness (PCB side)(µm) 1.27 Colour Black
Connector contact surface Gold plated Contact material Phosphor bronze Contact spacing(mm) 2.54
Max. temperature(°C) +105 Min. temperature(°C) -65 Nominal current(A) 1
Nominal voltage(V AC) 250 Product size (height)(mm) 15.16

Tech Support