Brands
Company
Contact
Register
Login
Cart
EN / UK
Products / Categories
Solution Center
Industries Served
MISUMI Top
Electrical & Controls
Control
Display Lights
Display Lights (Options, Others)
Ring light
Configure
Clear all
Product size (width)(mm)
17.85
22
Product size (length)(mm)
142.5
144.6
Est. shipping days
All
Within 3 working days
Within 41 working days
MENTOR
Ring light
Catalog
Part number:
Still undefined.
2
possible part numbers found.
Add to "My Components"
Quantity:
Add to cart
Part number list
Catalog
Part number list
Number of items
30 items
60 items
90 items
1
Part number
2661.1001
2661.1005
Product size (width)
(mm)
Product size (length)
(mm)
Minimum order quantity
22
144.6
1 pieces
17.85
142.5
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Sort by
Standard shipping days
Sort by
5.01 €
(
5.96 €
)
3 working days
5.01 €
(
5.96 €
)
41 working days
1
Catalog
Products homepage
Open
Catalog (2-page spread)
Loading...