Earth ground meter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2731217

Part Number
2731217
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

2,493.35 €

1 Available 28 Days

Loading...

  1. 1

Basic information

Calibrated to Manufacturer's standards (no certificate) Display (test equipment) Digital Measuring type Clamp
Power supply (details)(V DC) 9 Product size (height)(mm) 257 Product size (width)(mm) 100
Product size (length)(mm) 47 Product type Earth ground meter Reading category CAT II 600 V|CAT III 300 V
Weight(g) 640

Tech Support